Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
SJ3,5-N-K37 - Inductive slot sensor SJ3,5-N-K37
Bill of material
Inductive slot sensor SJ3,5-N-K37
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Inductive slot sensor SJ3,5-N-K37
DESCRIPTION_LONG
Slot width: 3.5 mm, Switching function: Normally closed (NC), Output type: NAMUR, Operating voltage: 5 ... 25 V, Nominal voltage: 8 V
EAN
4050143313914
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
SJ3,5-N-K37
DELIVERY_TIME
40
PATTR286849630380
Design
slot type
PATTR14088137291951
Special features
Extended temperature range, ex sensor, high temperature
PATTR192858275029
Cable length
500
PATTR5476550507274
Output type
2-wire
PATTR683699647581
Switching frequency
3000
PATTR21924271526736
Detection range
3.500
PATTR9852171589494
Sensing range
3.500
PATTR9848897215522
Type of voltage
DC
PATTR5208183255153
Switching function
Normally-closed (NC)
PATTR404848978316
Connection type
Stranded wires
PATTR10212577245336
Output type
NAMUR
PATTR1380777321137
Operating voltage (min)
8.200
PATTR109441043847968
Operating voltage (max)
8.200
PATTR2648643044300
Degree of protection
IP67
PATTR10844566992341
Ambient temperature (min)
-25
PATTR9688447065190
Ambient temperature (max)
100
PATTR3928310033674
Housing material
PBT
PATTR10552104486401
Housing length
19.500
PATTR9600207243654
Housing width
10
PATTR8980972615416
Housing height
15
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
DE
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices