Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
SJ30-A2 - Inductive Sensors
Bill of material
SJ30-A2
PRODUCT_PICTURE
Product Picture
MANUID
SJ30-A2
DESCSHORT
Short Description
Inductive slot sensor SJ30-A2
EAN
4050143079179
MANUTYPEDESC
Manufacturer Type Description
SJ30-A2
AAS155001
Maximum operating ambient temperature
70.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD915006
Voltage type
DC
BAD823004
Width of sensor
51 mm
BAD899008
Design of control element
antivalent
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Special construction
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
84 mm
BAD849004
Height of sensor
110 mm
BAD900004
Switch frequency
150.000 Hz
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.610
LENGTH
0.100
WIDTH
0.100
DEPTH
0.050
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices