Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
SLCS30-/35 - Multiple-Beam Light Barriers
Bill of material
SLCS30-/35
PRODUCT_PICTURE
Product Picture
MANUID
SLCS30-/35
DESCSHORT
Short Description
Safety light curtain SLCS30-/35
MANUTYPEDESC
Manufacturer Type Description
SLCS30-/35
BAD912005
Protection field height
2400 mm
BAA038006
min. ambient temperature
-35 °C
BAD894003
Range of the protection field
20000 mm
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
850 nm
BAD823004
Width of sensor
20 mm
BAA039006
max. ambient temperature
60.00 °C
BAD849004
Height of sensor
30 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices