Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
SLP8-2-A-L - Multiple-Beam Light Barriers
Bill of material
SLP8-2-A-L
PRODUCT_PICTURE
Product Picture
MANUID
SLP8-2-A-L
DESCSHORT
Short Description
Safety light grid SLP8-2-A-L
EAN
4050143166626
MANUTYPEDESC
Manufacturer Type Description
SLP8-2-A-L
BAA038006
min. ambient temperature
-20 °C
BAD894003
Range of the protection field
8000 mm
BAA039006
max. ambient temperature
60.00 °C
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CZ
WEIGHT
4.200
LENGTH
1.100
WIDTH
0.130
DEPTH
0.130
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices