User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
SU18/35/40a/102/115/126a - Fiber optic sensor SU18/35/40a/102/115/126a
Bill of material
Fiber optic sensor SU18/35/40a/102/115/126a
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Fiber optic sensor SU18/35/40a/102/115/126a
MNAME
Manufacturer Name
Pepperl+Fuchs GmbH
MTDESC
Manufacturer Type Description
SU18/35/40a/102/115/126a
ID17858
Construction type
DIN rail mounting
ID18427
Fiber optic
Glass fiber/plastic
ID1447
Light source
LED
ID85
Light type
modulated visible red light , 640 nm
ID1434
Operating voltage
10 ... 30 V DC
ID1433
Signal output
1 NPN, short-circuit protected open collector
ID99
Connection
2 m PVC cable, 4 x 0,14 mm 2
ID97
Housing
PC
ID95
Degree of protection
IP50
OUNIT
Order Unit
One
CUNIT
Content Unit
One
NCPO
Number of content units per order unit
1
CTC
Customs tariff number
8536 5019 990
COO
Country of Origin
VN
DATASHEET_HTML
Datasheet html
Datasheet html
DATASHEET_PDF
Datasheet PDF
Datasheet PDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices