User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
TopScan-S Gasket IP54 - Accessories TopScan-S Gasket IP54
Bill of material
Accessories TopScan-S Gasket IP54
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Accessories TopScan-S Gasket IP54
MNAME
Manufacturer Name
Pepperl+Fuchs GmbH
MTDESC
Manufacturer Type Description
TopScan-S Gasket IP54
OUNIT
Order Unit
One
CUNIT
Content Unit
One
NCPO
Number of content units per order unit
1
CTC
Customs tariff number
3926 9097 900
COO
Country of Origin
DE
DATASHEET_HTML
Datasheet html
Datasheet html
DATASHEET_PDF
Datasheet PDF
Datasheet PDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices