Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
TopScan-S-T0V1-MS/L900 - Sensors for Automatic Doors and Access Systems
Bill of material
TopScan-S-T0V1-MS/L900
PRODUCT_PICTURE
Product Picture
MANUID
TopScan-S-T0V1-MS/L900
DESCSHORT
Short Description
Active infrared scanner TopScan-S-T0V1-MS/L900
EAN
4050143046850
MANUTYPEDESC
Manufacturer Type Description
TopScan-S-T0V1-MS/L900
BAA038006
min. ambient temperature
-10 °C
BAD805007
Design of output switching element OSSD
Relay contact
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
875 nm
BAA039006
max. ambient temperature
50.00 °C
BAD856005
Length of sensor
900 mm
BAD849004
Height of sensor
42 mm
BAD831010
Design of electrical connection
Screw/spring connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.880
LENGTH
0.905
WIDTH
0.065
DEPTH
0.050
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices