Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UB1000-18GM75-E6-V15 - Ultrasonic sensor UB1000-18GM75-E6-V15
Bill of material
Ultrasonic sensor UB1000-18GM75-E6-V15
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Ultrasonic sensor UB1000-18GM75-E6-V15
DESCRIPTION_LONG
Single head system
EAN
4050143024407
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
UB1000-18GM75-E6-V15
DELIVERY_TIME
3
PATTR286849630380
Design
Cylindrical
PATTR192245654829
Number of pins
5
PATTR683699647581
Switching frequency
3
PATTR9472385337993
Functional principle
Diffuse mode sensor
PATTR21924271526736
Detection range
1000
PATTR9852171589494
Sensing range
1000
PATTR9848897215522
Type of voltage
DC
PATTR8860371013231
Housing diameter
18
PATTR5208183255153
Switching function
Normally-open/normally-closed (selectable)
PATTR404848978316
Connection type
Connector plug M12
PATTR10212577245336
Output type
2 * PNP, PNP
PATTR1380777321137
Operating voltage (min)
10
PATTR109441043847968
Operating voltage (max)
30
PATTR2648643044300
Degree of protection
IP67
PATTR10844566992341
Ambient temperature (min)
-25
PATTR9688447065190
Ambient temperature (max)
70
PATTR3928310033674
Housing material
Brass, nickel-plated
PATTR10552104486401
Housing length
75
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
SG
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices