Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UB2000-30GM-H3-Y221102 - Diffuse and Retroreflective Mode Sensors
Bill of material
UB2000-30GM-H3-Y221102
PRODUCT_PICTURE
Product Picture
MANUID
UB2000-30GM-H3-Y221102
DESCSHORT
Short Description
Ultrasonic sensor UB2000-30GM-H3-Y221102
EAN
4050143217373
MANUTYPEDESC
Manufacturer Type Description
UB2000-30GM-H3-Y221102
AAB866006
max. measuring range -length
2000 mm
BAD858004
Open circuit current
30 mA
BAA038006
min. ambient temperature
-25 °C
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
AAD251006
Material of the cable mantle
Polyvinyl chloride
BAD826005
Diameter of sensor
30 mm
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
85.00 °C
BAC461010
Housing material
Polyester
BAD856005
Length of sensor
80 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.280
LENGTH
0.213
WIDTH
0.127
DEPTH
0.050
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices