Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UB800-18GM40-E5-V1 - Ultrasonic sensor UB800-18GM40-E5-V1
Bill of material
Ultrasonic sensor UB800-18GM40-E5-V1
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Ultrasonic sensor UB800-18GM40-E5-V1
DESCRIPTION_LONG
Single head system
EAN
4050143024810
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
UB800-18GM40-E5-V1
DELIVERY_TIME
3
PATTR286849630380
Design
Cylindrical
PATTR192245654829
Number of pins
4
PATTR683699647581
Switching frequency
4
PATTR9472385337993
Functional principle
Diffuse mode sensor
PATTR21924271526736
Detection range
800
PATTR9852171589494
Sensing range
800
PATTR9848897215522
Type of voltage
DC
PATTR8860371013231
Housing diameter
18
PATTR5208183255153
Switching function
Normally-open/normally-closed (selectable)
PATTR404848978316
Connection type
Connector plug M12
PATTR10212577245336
Output type
PNP
PATTR1380777321137
Operating voltage (min)
10
PATTR109441043847968
Operating voltage (max)
30
PATTR2648643044300
Degree of protection
IP67
PATTR10844566992341
Ambient temperature (min)
-25
PATTR9688447065190
Ambient temperature (max)
70
PATTR3928310033674
Housing material
Brass, nickel-plated
PATTR10552104486401
Housing length
40
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
SG
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices