Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UBE1000-18GM40A-SE2-V1-Y205349 - Thru-Beam Sensor
Bill of material
UBE1000-18GM40A-SE2-V1-Y205349
PRODUCT_PICTURE
Product Picture
MANUID
UBE1000-18GM40A-SE2-V1-Y205349
DESCSHORT
Short Description
Through-beam ultrasonic barrier UBE1000-18GM40A-SE2-V1-Y205349
EAN
4050143281145
MANUTYPEDESC
Manufacturer Type Description
UBE1000-18GM40A-SE2-V1-Y205349
AAB866006
max. measuring range -length
1000 mm
BAD858004
Open circuit current
20 mA
BAA038006
min. ambient temperature
-25 °C
BAD915006
Voltage type
BAD826005
Diameter of sensor
18 mm
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
70.00 °C
BAC461010
Housing material
BAD856005
Length of sensor
40 mm
BAD900004
Switch frequency
100.000 Hz
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.120
LENGTH
0.082
WIDTH
0.090
DEPTH
0.045
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices