Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UBE15M-F54-H2-V1 - Thru-Beam Sensor
Bill of material
UBE15M-F54-H2-V1
PRODUCT_PICTURE
Product Picture
MANUID
UBE15M-F54-H2-V1
DESCSHORT
Short Description
Ultrasonic sensor, receiver UBE15M-F54-H2-V1
EAN
4050143009794
MANUTYPEDESC
Manufacturer Type Description
UBE15M-F54-H2-V1
AAB866006
max. measuring range -length
15000 mm
BAD858004
Open circuit current
15 mA
BAA038006
min. ambient temperature
0 °C
BAD915006
Voltage type
BAD823004
Width of sensor
105 mm
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
50.00 °C
BAC461010
Housing material
Polyester
BAD856005
Length of sensor
25 mm
BAD849004
Height of sensor
31 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.120
LENGTH
0.048
WIDTH
0.152
DEPTH
0.040
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices