Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UBH60/30-12GM-I-V1-Y266698 - Diffuse and Retroreflective Mode Sensors
Bill of material
UBH60/30-12GM-I-V1-Y266698
PRODUCT_PICTURE
Product Picture
MANUID
UBH60/30-12GM-I-V1-Y266698
DESCSHORT
Short Description
Ultrasonic sensor UBH60/30-12GM-I-V1-Y266698
EAN
4050143190591
MANUTYPEDESC
Manufacturer Type Description
UBH60/30-12GM-I-V1-Y266698
BAD858004
Open circuit current
30 mA
BAA038006
min. ambient temperature
-25 °C
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD826005
Diameter of sensor
12 mm
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
70.00 °C
BAC461010
Housing material
BAD856005
Length of sensor
70 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.040
LENGTH
0.030
WIDTH
0.098
DEPTH
0.030
CTC
Customs tariff number
9015 1000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices