Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UC10000-F260-IE9R2 - Diffuse and Retroreflective Mode Sensors
Bill of material
UC10000-F260-IE9R2
PRODUCT_PICTURE
Product Picture
MANUID
UC10000-F260-IE9R2
DESCSHORT
Short Description
Ultrasonic sensor UC10000-F260-IE9R2
EAN
4050143040834
MANUTYPEDESC
Manufacturer Type Description
UC10000-F260-IE9R2
AAB866006
max. measuring range -length
10000 mm
BAD858004
Open circuit current
75 mA
BAA038006
min. ambient temperature
-25 °C
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD823004
Width of sensor
160 mm
BAD826005
Diameter of sensor
160 mm
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
70.00 °C
BAC461010
Housing material
Polyester
BAD856005
Length of sensor
112 mm
BAD849004
Height of sensor
160 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
2.170
LENGTH
0.181
WIDTH
0.131
DEPTH
0.193
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices