Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UC500-D1-3K-V7 - Diffuse and Retroreflective Mode Sensors
Bill of material
UC500-D1-3K-V7
PRODUCT_PICTURE
Product Picture
MANUID
UC500-D1-3K-V7
DESCSHORT
Short Description
Ultrasonic sensor UC500-D1-3K-V7
EAN
4050143027064
MANUTYPEDESC
Manufacturer Type Description
UC500-D1-3K-V7
AAB866006
max. measuring range -length
550 mm
BAD858004
Open circuit current
30 mA
BAA038006
min. ambient temperature
-20 °C
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
AC/DC
BAD826005
Diameter of sensor
75 mm
BAD840006
Housing construction form
Special construction
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Polyester
BAD856005
Length of sensor
107 mm
BAD849004
Height of sensor
106 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.830
LENGTH
0.147
WIDTH
0.145
DEPTH
0.105
CTC
Customs tariff number
8536 5080 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices