Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V1-8/16A-E2 - Sensor-Actuator Boxes
Bill of material
V1-8/16A-E2
PRODUCT_PICTURE
Product Picture
MANUID
V1-8/16A-E2
DESCSHORT
Short Description
Splitter boxes V1-8/16A-E2
EAN
4050143042869
MANUTYPEDESC
Manufacturer Type Description
V1-8/16A-E2
AAC208006
Material of the contact basic body
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
Yes
BAC461010
Housing material
Polyester
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.230
LENGTH
0.050
WIDTH
0.070
DEPTH
0.185
CTC
Customs tariff number
8536 6990 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices