Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V1-8/16A-E2-5M-PUR - Sensor-Actuator Boxes
Bill of material
V1-8/16A-E2-5M-PUR
PRODUCT_PICTURE
Product Picture
MANUID
V1-8/16A-E2-5M-PUR
DESCSHORT
Short Description
Splitter boxes V1-8/16A-E2-5M-PUR
EAN
4050143042913
MANUTYPEDESC
Manufacturer Type Description
V1-8/16A-E2-5M-PUR
AAC208006
Material of the contact basic body
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
Yes
BAC461010
Housing material
Polyester
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
1.180
LENGTH
0.200
WIDTH
0.150
DEPTH
0.035
CTC
Customs tariff number
8536 6990 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices