Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V1-W-E2-5M-PVC - Female connector V1-W-E2-5M-PVC
Bill of material
Female connector V1-W-E2-5M-PVC
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Female connector V1-W-E2-5M-PVC
DESCRIPTION_LONG
Cable socket, M12, LED, 3-pin, PVC cable
EAN
4050143018918
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
V1-W-E2-5M-PVC
DELIVERY_TIME
3
PATTR11804792087
Connection Head1
Socket
PATTR10944227573183
Design Head1
angled
PATTR816903885314
Thread head1
M12
PATTR3012191266958
Connection Head2
Cable end
PATTR192245654829
Number of pins
3
PATTR192858275029
Cable length
5000
PATTR9624752471345
Cable material
PVC
PATTR585285878914
Status indicator
yes
PATTR2648643044300
Degree of protection
IP67/IP68/IP69K
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
HU
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices