Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V11-G-10M-PUR-V11-G - Sensor-Actuator Cables
Bill of material
V11-G-10M-PUR-V11-G
MANUID
V11-G-10M-PUR-V11-G
DESCSHORT
Short Description
Connection cable V11-G-10M-PUR-V11-G
EAN
4050143013869
MANUTYPEDESC
Manufacturer Type Description
V11-G-10M-PUR-V11-G
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB225007
Arrangement of the cable lead-in, field side
straight
AAB379007
Type of plug-in contact, field side
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAB593006
Color of jacket
Grey
AAB733006
Cable length
10 m
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.280
LENGTH
0.075
WIDTH
0.075
DEPTH
0.005
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices