Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V11-G-1M-PUR-V11-G - Connection cable V11-G-1M-PUR-V11-G
Bill of material
Connection cable V11-G-1M-PUR-V11-G
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Connection cable V11-G-1M-PUR-V11-G
DESCRIPTION_LONG
Connecting cable, M12 to M12, PUR cable 3-pin
EAN
4050143013883
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
V11-G-1M-PUR-V11-G
DELIVERY_TIME
3
PATTR11804792087
Connection Head1
Socket
PATTR10944227573183
Design Head1
straight
PATTR816903885314
Thread head1
M12
PATTR3012191266958
Connection Head2
Plug
PATTR11748985408744
Design Head2
straight
PATTR9680809354210
Thread head2
M12
PATTR192245654829
Number of pins
3
PATTR192858275029
Cable length
1000
PATTR9624752471345
Cable material
PUR
PATTR585285878914
Status indicator
no
PATTR2648643044300
Degree of protection
IP67/IP68/IP69K
PATTR10844566992341
Ambient temperature (min)
-25
PATTR9688447065190
Ambient temperature (max)
100
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
HU
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices