Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V15-G-ABG-PG9 - Field Connectors
Bill of material
V15-G-ABG-PG9
PRODUCT_PICTURE
Product Picture
MANUID
V15-G-ABG-PG9
DESCSHORT
Short Description
Female connector, field-attachable V15-G-ABG-PG9
EAN
4050143029464
MANUTYPEDESC
Manufacturer Type Description
V15-G-ABG-PG9
BAA038006
min. ambient temperature
-40 °C
BAA295006
Degree of soiling
3
AAB754006
Contact design
AAT080001
Pole number
5
AAC202007
Material of the contact coat
Au
AAC207006
Material of the contact
Brass
BAA039006
max. ambient temperature
85.00 °C
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.060
LENGTH
0.109
WIDTH
0.055
DEPTH
0.027
CTC
Customs tariff number
8536 6990 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices