Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V15S-G-0,3M-PUR-WAGO - Sensor-Actuator Cables
Bill of material
V15S-G-0,3M-PUR-WAGO
PRODUCT_PICTURE
Product Picture
MANUID
V15S-G-0,3M-PUR-WAGO
DESCSHORT
Short Description
Cable connector V15S-G-0,3M-PUR-WAGO
EAN
4050143406807
MANUTYPEDESC
Manufacturer Type Description
V15S-G-0,3M-PUR-WAGO
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAC208006
Material of the contact basic body
AAB593006
Color of jacket
Grey
AAB733006
Cable length
0.3 m
AAT080001
Pole number
5
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.050
LENGTH
0.180
WIDTH
0.027
DEPTH
0.010
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices