Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V19-G-EMV-BK0,3M-PVC-V19-G - Sensor-Actuator Cables
Bill of material
V19-G-EMV-BK0,3M-PVC-V19-G
PRODUCT_PICTURE
Product Picture
MANUID
V19-G-EMV-BK0,3M-PVC-V19-G
DESCSHORT
Short Description
Connection cable V19-G-EMV-BK0,3M-PVC-V19-G
EAN
4050143120468
MANUTYPEDESC
Manufacturer Type Description
V19-G-EMV-BK0,3M-PVC-V19-G
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB225007
Arrangement of the cable lead-in, field side
straight
AAB379007
Type of plug-in contact, field side
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAC208006
Material of the contact basic body
AAB593006
Color of jacket
Black
AAB733006
Cable length
0.25 m
AAT080001
Pole number
8
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
Polyvinyl chloride
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.040
LENGTH
0.043
WIDTH
0.200
DEPTH
0.012
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices