Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V3-GM-10M-PUR - Sensor-Actuator Cables
Bill of material
V3-GM-10M-PUR
MANUID
V3-GM-10M-PUR
DESCSHORT
Short Description
Female cordset V3-GM-10M-PUR
EAN
4050143011247
MANUTYPEDESC
Manufacturer Type Description
V3-GM-10M-PUR
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M8
AAB593006
Color of jacket
Grey
AAB733006
Cable length
10 m
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.210
LENGTH
0.175
WIDTH
0.087
DEPTH
0.044
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices