Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V3-GM-10M-PVC - Female connector V3-GM-10M-PVC
Bill of material
Female connector V3-GM-10M-PVC
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Female connector V3-GM-10M-PVC
DESCRIPTION_LONG
Female cordset single-ended, M8, 3-pin, PVC cable
EAN
4050143008117
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
V3-GM-10M-PVC
DELIVERY_TIME
3
PATTR11804792087
Connection Head1
Socket
PATTR10944227573183
Design Head1
straight
PATTR816903885314
Thread head1
M8
PATTR3012191266958
Connection Head2
Cable end
PATTR192245654829
Number of pins
3
PATTR192858275029
Cable length
10000
PATTR9624752471345
Cable material
PVC
PATTR585285878914
Status indicator
no
PATTR2648643044300
Degree of protection
IP67
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
HU
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices