Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V31-GM-5M-PVC - Sensor-Actuator Cables
Bill of material
V31-GM-5M-PVC
MANUID
V31-GM-5M-PVC
DESCSHORT
Short Description
Female cordset V31-GM-5M-PVC
EAN
4050143009749
MANUTYPEDESC
Manufacturer Type Description
V31-GM-5M-PVC
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M8
AAB593006
Color of jacket
Grey
AAB733006
Cable length
5 m
AAT080001
Pole number
4
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.140
LENGTH
0.139
WIDTH
0.069
DEPTH
0.035
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices