Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V31S-WM - Field-attachable male connector V31S-WM
Bill of material
Field-attachable male connector V31S-WM
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Field-attachable male connector V31S-WM
DESCRIPTION_LONG
Field-attachable male connector, M8, 4-pin
EAN
4050143033003
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
V31S-WM
DELIVERY_TIME
3
PATTR11804792087
Connection Head1
Plug
PATTR10944227573183
Design Head1
angled
PATTR816903885314
Thread head1
M8
PATTR192245654829
Number of pins
4
PATTR585285878914
Status indicator
no
PATTR2648643044300
Degree of protection
IP67
PATTR10844566992341
Ambient temperature (min)
-40
PATTR9688447065190
Ambient temperature (max)
85
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
DE
CTC
Customs tariff number
8536 6990 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices