Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V45-G - Data Connectors
Bill of material
V45-G
PRODUCT_PICTURE
Product Picture
MANUID
V45-G
DESCSHORT
Short Description
Male connector, field-attachable V45-G
EAN
4050143023530
MANUTYPEDESC
Manufacturer Type Description
V45-G
BAA038006
min. ambient temperature
-40 °C
BAA039006
max. ambient temperature
70.00 °C
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.030
LENGTH
0.111
WIDTH
0.083
DEPTH
0.022
CTC
Customs tariff number
8536 6990 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices