Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VAA-2E1A-G10-SAJ/EA2J-2X1M - Safety Modules
Bill of material
VAA-2E1A-G10-SAJ/EA2J-2X1M
PRODUCT_PICTURE
Product Picture
MANUID
VAA-2E1A-G10-SAJ/EA2J-2X1M
DESCSHORT
Short Description
AS-Interface safety module VAA-2E1A-G10-SAJ/EA2J-2X1M
EAN
4050143032877
MANUTYPEDESC
Manufacturer Type Description
VAA-2E1A-G10-SAJ/EA2J-2X1M
AAP506001
Number of inputs
2
AAP608001
Number of outputs
1
BAC078007
Supply voltage type
DC
BAF016004
Width
27.7 mm
BAB577006
Depth
40.5 mm
BAA020007
Height
21.5 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.170
LENGTH
0.193
WIDTH
0.097
DEPTH
0.048
CTC
Customs tariff number
8517 6200 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices