Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VAA-2E2A-G12-SAJ/EA2L - Safety Modules
Bill of material
VAA-2E2A-G12-SAJ/EA2L
PRODUCT_PICTURE
Product Picture
MANUID
VAA-2E2A-G12-SAJ/EA2L
DESCSHORT
Short Description
AS-Interface safety module VAA-2E2A-G12-SAJ/EA2L
EAN
4050143020522
MANUTYPEDESC
Manufacturer Type Description
VAA-2E2A-G12-SAJ/EA2L
AAP506001
Number of inputs
2
AAP608001
Number of outputs
2
AAC073008
Performance level acc. to EN ISO 13849-1
E
BAC078007
Supply voltage type
DC
BAF016004
Width
57.4 mm
BAB577006
Depth
118 mm
BAA020007
Height
35 mm
AAO382006
Functional safety (SIL)
SIL 3
BAD831010
Design of electrical connection
Throughput connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.260
LENGTH
0.165
WIDTH
0.082
DEPTH
0.041
CTC
Customs tariff number
8517 6200 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices