Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VAA-2E2A-KE1-SE - Safety Modules
Bill of material
VAA-2E2A-KE1-SE
PRODUCT_PICTURE
Product Picture
MANUID
VAA-2E2A-KE1-SE
DESCSHORT
Short Description
AS-Interface safety module VAA-2E2A-KE1-SE
EAN
4050143048090
MANUTYPEDESC
Manufacturer Type Description
VAA-2E2A-KE1-SE
AAP506001
Number of inputs
2
AAP608001
Number of outputs
2
AAC073008
Performance level acc. to EN ISO 13849-1
E
BAC078007
Supply voltage type
DC
BAF016004
Width
22.5 mm
BAB577006
Depth
48.5 mm
BAA020007
Height
99.6 mm
AAO382006
Functional safety (SIL)
SIL 3
BAD831010
Design of electrical connection
Screw/spring connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
TR
WEIGHT
0.110
LENGTH
0.113
WIDTH
0.067
DEPTH
0.057
CTC
Customs tariff number
8517 6200 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices