Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VAA-4E4A-G11-ZAJ/EA2L-F - Modules
Bill of material
VAA-4E4A-G11-ZAJ/EA2L-F
PRODUCT_PICTURE
Product Picture
MANUID
VAA-4E4A-G11-ZAJ/EA2L-F
DESCSHORT
Short Description
AS-Interface sensor/actuator module VAA-4E4A-G11-ZAJ/EA2L-F
EAN
4050143251025
MANUTYPEDESC
Manufacturer Type Description
VAA-4E4A-G11-ZAJ/EA2L-F
AAP506001
Number of inputs
4
AAP608001
Number of outputs
4
BAC078007
Supply voltage type
DC
BAA020007
Height
35 mm
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.230
LENGTH
0.158
WIDTH
0.079
DEPTH
0.039
CTC
Customs tariff number
8517 6200 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices