Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VAA-4E4A-KE-ZEJQ/E2L - Modules
Bill of material
VAA-4E4A-KE-ZEJQ/E2L
PRODUCT_PICTURE
Product Picture
MANUID
VAA-4E4A-KE-ZEJQ/E2L
DESCSHORT
Short Description
AS-Interface sensor/actuator module VAA-4E4A-KE-ZEJQ/E2L
EAN
4050143025893
MANUTYPEDESC
Manufacturer Type Description
VAA-4E4A-KE-ZEJQ/E2L
AAP506001
Number of inputs
4
AAP608001
Number of outputs
4
BAC078007
Supply voltage type
DC
BAF016004
Width
22.5 mm
BAB577006
Depth
102 mm
BAA020007
Height
99 mm
BAD831010
Design of electrical connection
Screw/spring connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.160
LENGTH
0.132
WIDTH
0.126
DEPTH
0.032
CTC
Customs tariff number
8517 6200 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices