Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VAA-4E4A-KE5-ZEJQ/E2L - Modules
Bill of material
VAA-4E4A-KE5-ZEJQ/E2L
PRODUCT_PICTURE
Product Picture
MANUID
VAA-4E4A-KE5-ZEJQ/E2L
DESCSHORT
Short Description
AS-Interface sensor/actuator module VAA-4E4A-KE5-ZEJQ/E2L
EAN
4050143046553
MANUTYPEDESC
Manufacturer Type Description
VAA-4E4A-KE5-ZEJQ/E2L
AAP506001
Number of inputs
4
AAP608001
Number of outputs
4
BAC078007
Supply voltage type
DC
BAF016004
Width
18.9 mm
BAB577006
Depth
124 mm
BAA020007
Height
100 mm
BAD831010
Design of electrical connection
Push In connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.150
LENGTH
0.047
WIDTH
0.045
DEPTH
0.005
CTC
Customs tariff number
8517 6200 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices