Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VAZ-2T1-FK-G10-5M-PUR-V1-G - Sensor-Actuator Boxes
Bill of material
VAZ-2T1-FK-G10-5M-PUR-V1-G
PRODUCT_PICTURE
Product Picture
MANUID
VAZ-2T1-FK-G10-5M-PUR-V1-G
DESCSHORT
Short Description
AS-Interface splitter box VAZ-2T1-FK-G10-5M-PUR-V1-G
EAN
4050143028368
MANUTYPEDESC
Manufacturer Type Description
VAZ-2T1-FK-G10-5M-PUR-V1-G
AAC208006
Material of the contact basic body
BAC461010
Housing material
Polyester
BAF016004
Width
27.7 mm
BAA020007
Height
22 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.190
LENGTH
0.165
WIDTH
0.082
DEPTH
0.041
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices