Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VAZ-2T2-FK-G10-V1 - Sensor-Actuator Boxes
Bill of material
VAZ-2T2-FK-G10-V1
PRODUCT_PICTURE
Product Picture
MANUID
VAZ-2T2-FK-G10-V1
DESCSHORT
Short Description
AS-Interface splitter box VAZ-2T2-FK-G10-V1
EAN
4050143034765
MANUTYPEDESC
Manufacturer Type Description
VAZ-2T2-FK-G10-V1
AAC208006
Material of the contact basic body
BAC461010
Housing material
Polyester
BAF016004
Width
27.7 mm
BAA020007
Height
21.5 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.050
LENGTH
0.041
WIDTH
0.068
DEPTH
0.030
CTC
Customs tariff number
8536 6990 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices