Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VAZ-LED-70MM-YE - Stack light LED permanent light element VAZ-LED-70MM-YE
Bill of material
Stack light LED permanent light element VAZ-LED-70MM-YE
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Stack light LED permanent light element VAZ-LED-70MM-YE
DESCRIPTION_LONG
Stack light LED permanent light element, yellow
EAN
4050143021536
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
VAZ-LED-70MM-YE
DELIVERY_TIME
3
PATTR286849630380
Design
other
PATTR9848897215522
Type of voltage
AC/DC
PATTR8860371013231
Housing diameter
70
PATTR404848978316
Connection type
Bayonet system
PATTR1380777321137
Operating voltage (min)
24
PATTR109441043847968
Operating voltage (max)
24
PATTR2648643044300
Degree of protection
IP65
PATTR10844566992341
Ambient temperature (min)
-20
PATTR9688447065190
Ambient temperature (max)
50
PATTR8980972615416
Housing height
70
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
DE
CTC
Customs tariff number
8531 8040 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices