Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VB14N-600 - Barcode scanner VB14N-600
Bill of material
Barcode scanner VB14N-600
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Barcode scanner VB14N-600
DESCRIPTION_LONG
Barcode scanner
EAN
4050143025220
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
VB14N-600
DELIVERY_TIME
3
PATTR192245654829
Number of pins
5
PATTR21924271526736
Detection range
600
PATTR9852171589494
Sensing range
600
PATTR940282744076
Light type
Laser diode red
PATTR9848897215522
Type of voltage
DC
PATTR404848978316
Connection type
Connector plug D-sub
PATTR628687582399
Interface
RS-232, RS-485
PATTR1380777321137
Operating voltage (min)
10
PATTR109441043847968
Operating voltage (max)
30
PATTR2648643044300
Degree of protection
IP65
PATTR10844566992341
Ambient temperature (min)
0
PATTR9688447065190
Ambient temperature (max)
45
PATTR3928310033674
Housing material
Aluminum
PATTR10552104486401
Housing length
84
PATTR9600207243654
Housing width
68
PATTR8980972615416
Housing height
34
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
DE
CTC
Customs tariff number
8471 9000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices