Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-2E2A-G4-ZE/E2 - Modules
Bill of material
VBA-2E2A-G4-ZE/E2
PRODUCT_PICTURE
Product Picture
MANUID
VBA-2E2A-G4-ZE/E2
DESCSHORT
Short Description
AS-Interface sensor/actuator module VBA-2E2A-G4-ZE/E2
EAN
4050143006960
MANUTYPEDESC
Manufacturer Type Description
VBA-2E2A-G4-ZE/E2
AAP506001
Number of inputs
2
AAP608001
Number of outputs
2
BAC078007
Supply voltage type
DC
BAF016004
Width
45 mm
BAB577006
Depth
102 mm
BAA020007
Height
51 mm
BAD831010
Design of electrical connection
Throughput connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.180
LENGTH
0.074
WIDTH
0.103
DEPTH
0.068
CTC
Customs tariff number
8517 6200 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices