Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-4E-G11-ZAJ-F - AS-Interface sensor module VBA-4E-G11-ZAJ-F
Bill of material
AS-Interface sensor module VBA-4E-G11-ZAJ-F
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
AS-Interface sensor module VBA-4E-G11-ZAJ-F
DESCRIPTION_LONG
G11 module 4 inputs
EAN
4050143029587
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
VBA-4E-G11-ZAJ-F
DELIVERY_TIME
3
PATTR286849630380
Design
G11
PATTR9848897215522
Type of voltage
AC
PATTR8860371013231
Housing diameter
85
PATTR15896381395329
Installation conditions
Field mounting
PATTR698090195166
Inputs per module
4
PATTR404848978316
Connection type
Connector plug M12
PATTR21388360673880
Slave type
A/B slave
PATTR11268865167859
Supply for inputs
internal (from AS-i)
PATTR1380777321137
Operating voltage (min)
18
PATTR109441043847968
Operating voltage (max)
31.600
PATTR2648643044300
Degree of protection
IP68/IP69K
PATTR10844566992341
Ambient temperature (min)
-25
PATTR9688447065190
Ambient temperature (max)
70
PATTR3928310033674
Housing material
PBT
PATTR8980972615416
Housing height
35
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
SG
CTC
Customs tariff number
8517 6200 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices