Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-4E-G11-ZAJ-V1 - Modules
Bill of material
VBA-4E-G11-ZAJ-V1
PRODUCT_PICTURE
Product Picture
MANUID
VBA-4E-G11-ZAJ-V1
DESCSHORT
Short Description
AS-Interface sensor module VBA-4E-G11-ZAJ-V1
EAN
4050143029976
MANUTYPEDESC
Manufacturer Type Description
VBA-4E-G11-ZAJ-V1
AAP506001
Number of inputs
4
BAC078007
Supply voltage type
DC
BAA020007
Height
35 mm
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.200
LENGTH
0.091
WIDTH
0.090
DEPTH
0.060
CTC
Customs tariff number
8517 6200 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices