Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-4E-G12-ZAL - Modules
Bill of material
VBA-4E-G12-ZAL
PRODUCT_PICTURE
Product Picture
MANUID
VBA-4E-G12-ZAL
DESCSHORT
Short Description
AS-Interface sensor module VBA-4E-G12-ZAL
EAN
4050143022748
MANUTYPEDESC
Manufacturer Type Description
VBA-4E-G12-ZAL
AAP506001
Number of inputs
4
BAC078007
Supply voltage type
DC
BAF016004
Width
57.4 mm
BAB577006
Depth
118 mm
BAA020007
Height
35 mm
BAD831010
Design of electrical connection
Throughput connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.220
LENGTH
0.066
WIDTH
0.126
DEPTH
0.053
CTC
Customs tariff number
8517 6200 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices