Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-4E-G16-ZEJ - Modules
Bill of material
VBA-4E-G16-ZEJ
PRODUCT_PICTURE
Product Picture
MANUID
VBA-4E-G16-ZEJ
DESCSHORT
Short Description
AS-Interface sensor module VBA-4E-G16-ZEJ
EAN
4050143018833
MANUTYPEDESC
Manufacturer Type Description
VBA-4E-G16-ZEJ
AAP506001
Number of inputs
4
BAC078007
Supply voltage type
DC
BAF016004
Width
30 mm
BAB577006
Depth
103 mm
BAA020007
Height
29.35 mm
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.110
LENGTH
0.045
WIDTH
0.118
DEPTH
0.048
CTC
Customs tariff number
8517 6200 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices