Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-4E1A-KE3-ZEJ/SR - Safety Modules
Bill of material
VBA-4E1A-KE3-ZEJ/SR
PRODUCT_PICTURE
Product Picture
MANUID
VBA-4E1A-KE3-ZEJ/SR
DESCSHORT
Short Description
AS-Interface safety module VBA-4E1A-KE3-ZEJ/SR
EAN
4050143024124
MANUTYPEDESC
Manufacturer Type Description
VBA-4E1A-KE3-ZEJ/SR
AAP506001
Number of inputs
4
AAP608001
Number of outputs
1
AAC073008
Performance level acc. to EN ISO 13849-1
E
BAC078007
Supply voltage type
DC
BAF016004
Width
22.5 mm
BAB577006
Depth
107 mm
BAA020007
Height
99 mm
AAO382006
Functional safety (SIL)
SIL 3
BAD831010
Design of electrical connection
Screw/spring connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
TR
WEIGHT
0.220
LENGTH
0.130
WIDTH
0.130
DEPTH
0.060
CTC
Customs tariff number
8517 6200 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices