Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-4E2A-G2-XE/E2 - Modules
Bill of material
VBA-4E2A-G2-XE/E2
PRODUCT_PICTURE
Product Picture
MANUID
VBA-4E2A-G2-XE/E2
DESCSHORT
Short Description
AS-Interface sensor/actuator module VBA-4E2A-G2-XE/E2
EAN
4050143015245
MANUTYPEDESC
Manufacturer Type Description
VBA-4E2A-G2-XE/E2
AAP506001
Number of inputs
4
AAP608001
Number of outputs
2
BAC078007
Supply voltage type
DC
BAD831010
Design of electrical connection
Throughput connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.120
LENGTH
0.069
WIDTH
0.108
DEPTH
0.050
CTC
Customs tariff number
8517 6200 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices