Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-4E3A-G12-ZAJ/EA2L - Modules
Bill of material
VBA-4E3A-G12-ZAJ/EA2L
PRODUCT_PICTURE
Product Picture
MANUID
VBA-4E3A-G12-ZAJ/EA2L
DESCSHORT
Short Description
AS-Interface sensor/actuator module VBA-4E3A-G12-ZAJ/EA2L
EAN
4050143023325
MANUTYPEDESC
Manufacturer Type Description
VBA-4E3A-G12-ZAJ/EA2L
AAP506001
Number of inputs
4
AAP608001
Number of outputs
3
BAC078007
Supply voltage type
DC
BAF016004
Width
57.4 mm
BAB577006
Depth
151.6 mm
BAA020007
Height
35 mm
BAD831010
Design of electrical connection
Throughput connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.300
LENGTH
0.155
WIDTH
0.065
DEPTH
0.045
CTC
Customs tariff number
8517 6200 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices