Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-4E4A-G16-ZEJ/E2L - Modules
Bill of material
VBA-4E4A-G16-ZEJ/E2L
PRODUCT_PICTURE
Product Picture
MANUID
VBA-4E4A-G16-ZEJ/E2L
DESCSHORT
Short Description
AS-Interface sensor/actuator module VBA-4E4A-G16-ZEJ/E2L
EAN
4050143018840
MANUTYPEDESC
Manufacturer Type Description
VBA-4E4A-G16-ZEJ/E2L
AAP506001
Number of inputs
4
AAP608001
Number of outputs
4
BAC078007
Supply voltage type
DC
BAF016004
Width
30 mm
BAB577006
Depth
143 mm
BAA020007
Height
29.35 mm
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.120
LENGTH
0.049
WIDTH
0.161
DEPTH
0.048
CTC
Customs tariff number
8517 6200 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices