Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBG-PN-K20-D - AS-Interface gateway VBG-PN-K20-D
Bill of material
AS-Interface gateway VBG-PN-K20-D
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
AS-Interface gateway VBG-PN-K20-D
DESCRIPTION_LONG
PROFINET Gateway with integrated switch
EAN
4050143028504
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
VBG-PN-K20-D
DELIVERY_TIME
3
PATTR286849630380
Design
K20
PATTR16220724519259
Number of masters
1
PATTR9848897215522
Type of voltage
AC
PATTR15896381395329
Installation conditions
Enclosure mounted
PATTR628687582399
Interface
PROFINET
PATTR23004189400869
Diagnostics interface
RS-232
PATTR1380777321137
Operating voltage (min)
20
PATTR109441043847968
Operating voltage (max)
31.600
PATTR2648643044300
Degree of protection
IP20
PATTR10844566992341
Ambient temperature (min)
0
PATTR9688447065190
Ambient temperature (max)
55
PATTR10552104486401
Housing length
76
PATTR9600207243654
Housing width
85
PATTR8980972615416
Housing height
120
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
DE
CTC
Customs tariff number
8517 6200 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices