Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBP-HH1-V3.0-KIT - AS-Interface Handheld with accessory VBP-HH1-V3.0-KIT
Bill of material
AS-Interface Handheld with accessory VBP-HH1-V3.0-KIT
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
AS-Interface Handheld with accessory VBP-HH1-V3.0-KIT
DESCRIPTION_LONG
AS-Interface Handheld with accessory
EAN
4050143032891
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
VBP-HH1-V3.0-KIT
DELIVERY_TIME
3
PATTR10212577245336
Output type
AS-Interface
PATTR2648643044300
Degree of protection
IP20
PATTR10844566992341
Ambient temperature (min)
0
PATTR9688447065190
Ambient temperature (max)
40
PATTR3928310033674
Housing material
Plastic material
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
ID
CTC
Customs tariff number
8517 6200 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices