User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VDM100-150-SSI/G2/146 - Distance sensor VDM100-150-SSI/G2/146
Bill of material
Distance sensor VDM100-150-SSI/G2/146
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Distance sensor VDM100-150-SSI/G2/146
MNAME
Manufacturer Name
Pepperl+Fuchs GmbH
MTDESC
Manufacturer Type Description
VDM100-150-SSI/G2/146
ID101
Measurement range
0.3 ... 150 m
ID1447
Light source
laser diode
ID1434
Operating voltage
18 ... 30 V DC
ID1140
Interface type
SSI
ID99
Connection
4-pin, M12x1 connector, standard (supply) , 5-pin, M12x1 connector, B-coded (SSI) , 8-pin, M12x1 connector, service
ID97
Housing
ABS / PC
ID95
Degree of protection
IP65
OUNIT
Order Unit
One
CUNIT
Content Unit
One
NCPO
Number of content units per order unit
1
CTC
Customs tariff number
9015 1010 900
COO
Country of Origin
DE
DATASHEET_HTML
Datasheet html
Datasheet html
DATASHEET_PDF
Datasheet PDF
Datasheet PDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices